2.15.28 CLOCK_FailStatusGet Function
C
inline static uint32_t CLOCK_FailStatusGet(void);
Summary
Returns clock generator failure status.
Description
This inline function returns clock generator failure status.
Precondition
None.
Parameters
None.
Returns
32-bit status value. use status masks in CLOCK_FAIL_STATUS_MASKS to derive individual status.
Example
void ClockFailCallback(uintptr_t context)
{
bool status;
status = CLOCK_FailStatusGet();
//user can further use CLOCK_FAIL_STATUS_MASKS enum to deduce individual clock status
}
int main ( void )
{
/* Initialize all modules */
SYS_Initialize ( NULL );
CLOCK_CombinedClockFailCallbackRegister(ClockFailCallback, NULL);
while ( true )
{
SYS_Tasks ( );
}
/* Execution should not come here during normal operation */
return ( EXIT_FAILURE );
}
Remarks
In interrupt mode this function has to be called inside CLOCK_CombinedClockFailCallbackRegister to know the status during failure event.