2.15.52 CLOCK_FAIL_STATUS_MASKS Enum
C
typedef enum
{
CLOCK_GEN1_FAIL_MASK = 0x1,
CLOCK_GEN2_FAIL_MASK = 0x2,
CLOCK_GEN3_FAIL_MASK = 0x4,
CLOCK_GEN4_FAIL_MASK = 0x8,
CLOCK_GEN5_FAIL_MASK = 0x10,
CLOCK_GEN6_FAIL_MASK = 0x20,
CLOCK_GEN7_FAIL_MASK = 0x40,
CLOCK_GEN8_FAIL_MASK = 0x80,
CLOCK_GEN9_FAIL_MASK = 0x100,
CLOCK_GEN10_FAIL_MASK = 0x200,
CLOCK_GEN11_FAIL_MASK = 0x400,
CLOCK_GEN12_FAIL_MASK = 0x800,
CLOCK_GEN13_FAIL_MASK = 0x1000,
CLOCK_PLL1_FAIL_MASK = 0x1000000,
CLOCK_PLL2_FAIL_MASK = 0x2000000,
} CLOCK_FAIL_STATUS_MASKS;
Summary
Defines the fail status mask for each PLL generator and Clock generator.
Description
This enumeration defines the maks to be used on return value of CLOCK_FailStatusGet to know individual clock failure status.
Remarks
None.