10.4.12.1 Dual Port RAM for IGLOO®, ProASIC® 3 and Fusion Functionality

The core configurator software automatically cascades RAM blocks to create wider and deeper memories by choosing the most efficient aspect ratio. It also handles the grounding of unused bits. The core configurator software supports the generation of memories that have different Read and Write aspect ratios.

You can create a Dual Port RAM or Two Port RAM in software. A Dual Port RAM has read and write access on both ports while a Two Port RAM allows write access on one port and read access on the other port.