10.4.10.5 Axcelerator EDAC RAM Module
For a complete explanation of the EDAC RAM module, pease refer to the Using EDAC RAM for RadTolerant RTAX-S FPGAs and Axcelerator FPGAs application note, available on the Microchip website .
Key Features
- 8-, 16-, 32-bit word width
- Background refresh and variable refresh rate
- EDAC RAM module supports READ and WRITE clocks from the same clock source OR separate READ and WRITE clocks
- EDAC RAM Encoder/Decoder supports correcting one error and detecting two errors, with a coding efficiency of 44-66%
- Variable RAM depth support from 256 to 4k words
The Error Detection and Correction (EDAC) RAM module is designed to provide a transparent RAM interface that supports EDAC. When you use the Design Block to generate an EDAC RAM module, it creates a top level for the EDAC RAM, an Axcelerator RAM block, and the "edaci" module, which handles all the EDAC functionality.