10.4.10.1 Axcelerator® RAM Functionality

Axcelerator provides dedicated blocks of RAM. Each block has a read port and a write port. Both ports are configurable to any size from 4Kx1 to 128x36; thereby, allowing built-in bus width conversion (see following table). Each port is completely independent and fully synchronous.

Table 10-188. SRAM Port Aspect Ratio
WidthDepthADDR BusData Bus
14096ADDR [11:0]DATA [0]
22048ADDR [10:0]DATA [1:0]
41024ADDR[9:0]DATA[3:0]
9512ADDR[8:0]DATA[8:0]
18256ADDR[7:0]DATA[17:0]
36128ADDR[6:0]DATA[35:0]