9.15.10.44 Example
The following example sets the chain parameters for pre IR length to 2, pre DR length to 3, post IR length to 4, and post DR length to 5:
set_chain_param –pre_ir {2} –pre_dr {3} –post_ir {4} –post_dr {5}
set_debug_device
Identifies the device you intend to debug.
set_debug_device -name {device_name}