9.15.10.96 Example
The following device sets the log file used for serialization to 'log1000_serial.txt':
set_serialization_log_file –file {e:/log/log1000_serial.txt}
set_serialization_mode
Sets the serialization mode.
set_serialization_mode -mode {skip|reuse}