9.15.10.40 Example

The following example sets the BSDL file /design/bsdl/NewBSDL2.bsdl to the device 'MyDevice3':

set_bsdl_file –name {MyDevice3} –file {e:/design/bsdl/NewBSDL2.bsdl}

set_chain_param

Sets the chain parameters in single programming mode. Single programming mode must be set .

set_chain_param [-pre_ir {pre_ir}] [-pre_dr {pre_dr}] [-post_ir {post_ir}] [-post_dr

{post_dr}]