2.1.21.1 Mapping Requirements

The following rules apply when mapping peripherals to analog pads:

  • Voltage Monitors can be placed on AV, AC, or AT pads.
    • Voltage Monitors placed on AV and AC pads support input ranges from –10.5 V to 12 V.
    • Voltage Monitors placed on AT pads support only 4 V and 16 V prescaler ranges.
  • Current Monitors can be placed only on AC pads, with the additional requirement that the adjacent AV pad is also available. This requirement exists because a Current Monitor uses an AC–AV pad pair.
  • Temperature Monitors can be placed only on AT pads.
  • Gate Drivers can be placed only on AG pads.
  • Digital Inputs can be placed on AV, AC, or AT pads.
  • Internal channels do not have physical pin mappings and reside entirely on‑chip.