2.1.17 ASB Advanced Options - ACM Clock

This option exposes the Analog Configuration multiplexer (ACM) clock to the top‑level design.

When this option is enabled, the ACM clock signal is made available for use by external user logic. For recommended clocking schemes when using the ACM interface, see Designing with the Analog System.

The port exposed when using this option is listed in the following table.

Table 2-13. ACM Clock Signal
Port NameDirectionDescription
ACMSCLKInputClock input for the ACM interface. The maximum supported frequency is 10 MHz. This clock must operate at the same frequency used during initialization by the Flash Memory System.