2.1.9 ASB Connectivity and Calibration
Enabling calibration modifies the default internal analog system connectivity, as illustrated in the Figure 2-10 figure. The modified connections are highlighted in red to indicate the portions of the analog system that are affected by calibration. Enabling calibration also generates additional output files.