1.2.15 ASB Advanced Options - ADC Status
This option exposes the status ports from the AB. The following table displays the exposed ports:
| Port Name | Input/Output | Description |
|---|---|---|
| CALIBRATE | Output | ADC Calibration – Indicates the ADC calibration is currently in effect. |
| BUSY | Output | ADC Busy – Indicates that an Analog conversion is in effect. When this transitions from logic 1 to logic 0, valid conversion data is available on ADC_RESULT. |
| SAMPLE | Output | ADC Sample – If logic 1 then analog input is sample. Refer to the Fusion datasheet for exact timing of this signal from the AB. |