1.2.17 ASB Advanced Options - ACM Clock

This option exposes the ACM Clock to the top level.

To check the recommendations on clock schemes with Fusion designs, refer the Designing with the Analog System section. The following port will be exposed when using this option:

Port NameInput/OutputDescription
ACMCLKInputClock for ACM interface. The max frequency for this clock is 10 MHz; it must be the same frequency that is used during Initialization from the Flash Memory System.