1.2.8 ASB Advanced Options – Calibration
Analog systems typically require calibration of the analog inputs to achieve more accurate measurements to account for any drift in the manufacturing process. The SmartGen Analog System Core enables you to include a Calibration IP that performs this function. The Calibration IP performs a “two point” calibration scheme using the formula Y = M*X+C, where M is the GAIN, X is the Analog converted value, and C is the OFFSET.
Using Calibration changes the default internal Analog System connectivity and creates additional output files. For more information, refer the ASB Connectivity and Calibrationsection.