1.2.14 ASB Advanced Options - ADC Results
This option exposes the RESULT port from the AB. It represents the ADC result value that was currently sampled. The exposed port is described in the table below.
The ADC Result bus is a decimal representation of the voltage value for Voltage, Current, and Differential Voltage peripherals. For a temperature peripheral the bus is in degrees Kelvin. For more information, see ASB - Calculating a Threshold.
| Port Name | Input/Output | Description |
|---|---|---|
| ADC_RESULT[11:0] | Output | ADC Result - These signals comprise the conversion result from the ADC. In 12-bit mode, the ADC uses 11:0In 10-bit mode, the ADC uses 11:2; 1:0 are groundedIn 8-bit mode, the ADC uses 11:4; 3:0 are grounded |
Related topics:
ASB Advanced Options - ASSC RAM
ASB Advanced Options - SMEV RAM