1.2.1 Analog System Builder Reference

The Analog System Builder (ASB) uses some terminologies that may be unfamiliar. The following table lists terms and acronyms that appear in the software and the help.

TermDescription
ADCAnalog-to-digital converter
ASSCAnalog sample sequence controller; sets the sample order in the ADC (includes IP + RAM)
Analog SystemThe complete system, including the analog block (AB) hard IP and one or more of ASSC, SMEV, and SMTR soft IPs.
SMEVEvaluates the converted analog data (IP + RAM)
SMTRProcesses the evaluated analog data and generates flag signals on certain conditions (includes IP + RAM)
ABAnalog block - The hard macro in the CAE library that includes the analog MUX and the ADC
Analog MUXThe 32 -1 MUX, select signals of which determine the channel being sampled by the analog to digital converter.
ACMAnalog Configuration MUX - stores configuration data related to analog channels (channel type, pre-scalar value, polarity, etc.)
FMSBFlash Memory System Builder
INIT IPINIT / CFG Soft IP, responsible for all initialization and Save activity to the NVM
ASBAnalog System Block. Analog System top level, includes the Analog Block (AB) and Analog System Soft IP.
FMBFlash memory block. Flash Memory top level, includes Flash Memory System Builder and INIT IP.
FASTCLKIntended clock during normal system execution
SLOWCLKIntended clock during system initialization