1.2.16 ASB Advanced Options - ACM Bus
This option provides access to the ACM Address and Data signals to update the values of the counter and match register.
Note: The ACM address bus is shared by the Analog System and the Analog system configuration
could be overwritten if it accesses an incorrect address.
This option exposes the ACM Bus interface allowing users to read / write the ACM registers.
To access the ACM Bus, there are the following two options:
- Independent
- Part of Init/CFG interface