10.4.3.2 Axcelerator FIFO I/O Description

The following table lists the I/O ports of the Accelerator FIFO.

Table 10-164. I/O Description
NameTypeRequired/OptionalDescription
DataINRequiredData Port
WEINOptionalWrite Enable
WClockINRequiredWrite Clock
QOUTRequiredQ Port
REINOptionalRead Enable
RClockINRequiredRead Clock
FullOUTRequiredFull Flag
EmptyOUTRequiredEmpty Flag
AfvalINOptionalAlmost Full, Dynamically programmable
AevalINOptionalAlmost Empty, Dynamically programmable
AFullOUTOptionalAlmost Full Flag
AEmptyOUTOptionalAlmost Empty Flag