10.4.3.1 Axcelerator FIFO Functionality
Axcelerator provides dedicated blocks of FIFO. They are actually hardwired using the RAM blocks plus some control logic. Each FIFO block has a read port and a write port. Both ports are configurable (to the same size) to any size from 4Kx1 to 128x36; thereby, allowing built-in bus width conversion (see following table). Each port is fully synchronous. The FIFO block offers programmable Almost Empty and Almost Full flags as well as Empty and Full flags. The FIFO block may be reset to the empty state.
| Width | Depth | ADDR Bus | Data Bus |
|---|---|---|---|
| 1 | 4096 | ADDR [11:0] | DATA [0] |
| 2 | 2048 | ADDR [10:0] | DATA [1:0] |
| 4 | 1024 | ADDR[9:0] | DATA[3:0] |
| 9 | 512 | ADDR[8:0] | DATA[8:0] |
| 18 | 256 | ADDR[7:0] | DATA[17:0] |
| 36 | 128 | ADDR[6:0] | DATA[35:0] |