9.22.19.1 Auto-Construction of Chain from Scan Chain

When in chain programming mode, the FlashPro® software enables you to automatically construct the chain by clicking the Construct the chain from a Scan Chain operation link, or by selecting Construct Chain Automatically from the Configuration menu.

This enables you to scan a chain of devices and automatically construct the chain within FlashPro. If you are using non-Actel devices, you will need to import the device settings into the database by using the Import Settings for Non-Actel Devices dialog box. The software also scans the chain before constructing it, which reduces the possibilities of having errors in the chain. For more information on how to automatically construct a chain from scan chain, refer to the Automatic Chain Construction Tutorial.