10.4.13.1 Synchronous/Asynchronous Dual Port Ram for DX/MX I/O Description
The following figure shows the I/O interface of the Synchronous/Asynchronous Dual Port Ram for DX/MX.

The following table lists the I/O ports of the Synchronous/Asynchronous Dual Port Ram for DX/MX.
| Port Name | Size | Type | Required/Optional | Function |
|---|---|---|---|---|
| Data | WIDTH | input | Required | Input Data |
| WE | 1 | input | Optional | Write Enable |
| RE | 1 | input | Optional | Read Enable |
| WClock | 1 | input | Required | Write clock |
| RClock | 1 | input | Optional | Read clock |
| Q | WIDTH | output | Required | Output Data |