The following table describes all the parameters of a Synchronous/Asynchronous Dual Port Ram for DX/MX.
Table 10-197. Parameter Description| Parameter | Value | Function |
|---|
| WIDTH | width | Word length of Data and Q |
| Depth | depth | Number of RAM words |
| WE_POLARITY | 1 2 | WE can be active high or not used |
| RE_POLARITY | 1 2 | RE can be active high or not used |
| WCLK_EDGE | RISE FALL | WClock can be rising or falling |
| RCLK_EDGE | RISE FALL NONE | RClock can be rising, falling or not used |
Table 10-198. Implementation Parameters| Parameter | Value | Description |
|---|
| LPMTYPE | LPM_RAM_DQ | Generic Dual Port RAM category |
Table 10-199. Fan-in Parameters| Parameter | Value | Description |
|---|
| RAMFANIN | AUTO MANUAL | See Fan-In Control section |