22.6.6 CCPx Status Register
Legend: C = Clearable bit; W1 = Write ‘1’ Only bit
| Name: | CCPxSTATL |
| Offset: | 0x95C, 0x980, 0x9A4, 0x9C8, 0x9EC, 0xA10, 0xA34, 0xA58, 0xA7C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ICGARM | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCPTRIG | TRSET | TRCLR | ASEVT | SCEVT | ICDIS | ICOV | ICBNE | ||
| Access | R | W1 | W1 | R/C | R/C | R/C | R/C | R/C | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – ICGARM Input Capture Gate Arm bit
| Value | Description |
|---|---|
1 |
Input capture gating logic is armed for a one-shot gate event when ICGSM[1:0] =
|
0 |
Input capture gating logic is not armed for a one-shot gate event when
ICGSM[1:0] = |
Bit 7 – CCPTRIG CCPx Trigger Status bit
| Value | Description |
|---|---|
1 |
Timer has been triggered and is running |
0 |
Timer has not been triggered and is held in Reset |
Bit 6 – TRSET CCPx Trigger Set Request bit
Writes ‘1’ to this location to trigger the timer when TRIGEN =
1 (location always reads as ‘0’).
Bit 5 – TRCLR CCPx Trigger Clear Request bit
Writes ‘1’ to this location to cancel the timer trigger when
TRIGEN = 1 (location always reads as ‘0’).
Bit 4 – ASEVT CCPx Auto-Shutdown Event Status/Control bit
| Value | Description |
|---|---|
1 |
A shutdown event is in progress; CCPx outputs are in the Shutdown state |
0 |
CCPx outputs operate normally |
Bit 3 – SCEVT Single Edge Compare Event Status bit
| Value | Description |
|---|---|
1 |
A single edge compare event has occurred |
0 |
A single edge compare event has not occurred |
Bit 2 – ICDIS Input Capture x Disable bit
| Value | Description |
|---|---|
1 |
Event on Input Capture x pin (ICx) does not generate a capture event |
0 |
Event on Input Capture x pin will generate a capture event |
Bit 1 – ICOV Input Capture x Buffer Overflow Status bit
| Value | Description |
|---|---|
1 |
The Input Capture x FIFO buffer has overflowed |
0 |
The Input Capture x FIFO buffer has not overflowed |
Bit 0 – ICBNE Input Capture x Buffer Status bit
| Value | Description |
|---|---|
1 |
Input Capture x buffer has data available |
0 |
Input Capture x buffer is empty |