00000 | None; Timer
with Rollover on CCPxPR Match or FFFFh |
00001 | Module’s Own
Timer Sync Out |
00010 | Sync Output
SCCP2 |
00011 | Sync Output
SCCP3 |
00100 | Sync Output
SCCP4 |
00101 | Sync Output
SCCP5 |
00110 | Sync Output
SCCP6 |
00111 | Sync Output
SCCP7 |
01000 | Sync Output
SCCP8 |
01001 | INT0 |
01010 | INT1 |
01011 | INT2 |
01100 | UART1 RX Edge
Detect |
01101 | UART1 TX Edge Detect |
01110 | UART2 RX Edge Detect |
01111 | UART2 TX Edge Detect |
10000 | CLC1
Output |
10001 | CLC2
Output |
10010 | CLC3
Output |
10011 | CLC4
Output |
10100 | UART3 RX Edge
Detect |
10101 | UART3 TX Edge Detect |
10110 | Sync Output MCCP9 |
10111 | Comparator 1
Output |
11000 | Comparator 2
Output |
11001 | Comparator 3
Output |
11010-11110 | Reserved |
11111 | None; Timer
with Auto-Rollover (FFFFh → 0000h) |