11.5.27 Receive Match Control Register

Name: RXMCTL
Address: 0x0050

Bit 15141312111098 
  
Access ROROROROROROROR/W 
Reset 00000000 
Bit 76543210 
 RXPMDETRXME 
Access R/WRCR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 6 – RXPMDET Receive Packet Match Detected

ValueDescription
0 A matching packet has not been received
1 A matching packet has been received

Bit 1 – RXME Receive Packet Match Enable

When enabled, receive packets will be compared. When a match is detected, RXPI pin will be asserted as configured.

ValueDescription
0 Received packets are not compared. Normal operation.
1 Received packets will be compared and RXPI asserted on a match.