11.5.53 SQI Status 0 Register

Name: SQISTS0
Address: 0x00A1

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 SQIERRSQIVLDSQIVAL[2:0]SQIERRC[2:0] 
Access RORCRORORORORORO 
Reset 00000000 

Bit 7 – SQIERR SQI ERR

This bit will be set when an error has occurred during the SQI statistic accumulation period.

ValueDescription
0 No error detected during SQI measurement
1 Error has been detected during SQI measurement

Bit 6 – SQIVLD SQI Valid

This bit is set when the SQI measurement is valid and may be read from SQIVAL.
ValueDescription
0 SQI estimation is not complete or valid
1 SQI estimation is complete and valid

Bits 5:3 – SQIVAL[2:0] SQI Value

This field contains the measured SQI Value.
ValueDescription
000

SNR ≤ ~5 dB (Worst SQI)

BER ≥ ~3.8E-02

001

~5 dB ≤ SNR ≤ ~10 dB

~3.8E-02 ≥ BER ≥ ~7.8E-4

010

~10 dB ≤ SNR ≤ ~12 dB

~7.8E-4 ≥ BER ≥ ~3.4E-5

011

~12 dB ≤ SNR ≤ ~14 dB

~3.4E-5 ≥ BER ≥ ~2.7E-7

100

~14 dB ≤ SNR ≤ ~16 dB

~2.7E-7 ≥ BER ≥ ~1.4E-10

101

~16 dB ≤ SNR ≤ ~17 dB

~1.4E-10 ≥ BER ≥ ~7.2E-13

110

~17 dB ≤ SNR ≤ ~18 dB

~7.2E-13 ≥ BER ≥ ~9.9E-16

111

SNR ≥ ~18 dB (Best SQI)

BER ≤ ~9.9E-16

Bits 2:0 – SQIERRC[2:0] SQI Error Code

This field returns the SQI Error code when the SQIERR bit is set indicating an error condition occurred during the SQI statistic accumulation period.
ValueDescription
000 No error / events
001 Low threshold > Maximum limitation
010 High threshold > Maximum limitation
011 Low threshold < Minimum limitation
100 High threshold < Minimum limitation
101 Low threshold > High threshold
Others Undefined