11.5.23 Transmit Match Mask (High) Register

Name: TXMMSKH
Address: 0x0043

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TXMMSK[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TXMMSK[23:16] Transmit Match Mask (High)

Upper 8 bits of the 24-bit transmit match mask. A ‘1’ in any bit will cause the corresponding bit in the Transmit Match Pattern field to be ignored. A ‘0’ will cause the corresponding bit in the Transmit Match Pattern field to be compared.
Note: Triggering of transmit packets matching at the Start-of-Frame Delimiter (SFD) requires that all bits within the Transmit Match Pattern field be disabled from the compare by writing the Transmit Match Mask registers to 0xFFFFFF. Additionally, the Transmit Match Location must be configured to 0x0000.