11.5.1 Control 1 Register

Name: CTRL1
Address: 0x0010

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset ----0000 
Bit 76543210 
 IWDEDIGLBE 
Access ROROROROR/WROR/WRO 
Reset 0000000- 

Bit 3 – IWDE Inactivity Watchdog Enable

When set, this bit enables the internal MII and PHY register access inactivity watchdog.

ValueDescription
0 Inactivity watchdog disabled
1 Inactivity watchdog enabled

Bit 1 – DIGLBE Digital Loopback Enable

Enables a digital loopback from the differential Manchester encoder to the decoder.

ValueDescription
0 Normal operation
1 Digital loopback enabled