11.5.39 Credit Based Shaper Top Limit
(High) Register
Name:
CBSTPLMTH
Address:
0x0065
Bit
15
14
13
12
11
10
9
8
Access
RO
RO
RO
RO
RO
RO
RO
RO
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TOPLIMIT[19:16]
Access
RO
RO
RO
RO
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
1
Bits 3:0 – TOPLIMIT[19:16] Credit Top Limit
(High)
Upper 4 bits of the
20-bit credit top limit threshold value. The credit counter will saturate at this value
once it has been incremented to this limit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.