11.5.36 Credit Based Shaper Start Threshold (High) Register

Name: CBSSTTHH
Address: 0x0062

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 STARTTHR[19:16] 
Access ROROROROR/WR/WR/WR/W 
Reset 00000000 

Bits 3:0 – STARTTHR[19:16] Start Threshold (High)

Upper 4 bits of the 20-bit credit start threshold value. Once the credit counter accumulates above this threshold the device will negate CRS to allow the MAC to transmit.