11.5.56 Analog Control 5

Name: ANALOG5
Address: 0x00D5

Bit 15141312111098 
 UV33FTM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010100 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bits 15:8 – UV33FTM[7:0] Voltage Ready Time

This field configures the 3.3V VDDA and VDDAU supply under-voltage filter in increments of 10 μs. The voltage must fall below the under-voltage threshold for longer than the time configured in this field before the 3.3V under-voltage condition will be triggered.

ValueDescription
00h 0 μs
01h 10 μs
02h 20 μs
... ...
14h 200 μs (default)
... ...
FFh 2.55 ms