11.5.31 Receive Match Mask (Low) Register

Name: RXMMSKL
Address: 0x0054

Bit 15141312111098 
 RXMMSK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RXMMSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RXMMSK[15:0] Receive Match Mask (Low)

Lower 16 bits of the 24-bit receive match mask. A ‘1’ in any bit will cause the corresponding bit in the Receive Match Pattern field to be ignored. A ‘0’ will cause the corresponding bit in the Receive Match Pattern field to be compared.
Note: Triggering of receive packets matching at the Start-of-Frame Delimiter (SFD) requires that all bits within the Receive Match Pattern field be disabled from the compare by writing the Receive Match Mask registers to 0xFFFFFF. Additionally, the Receive Match Location must be configured to 0x0000.