11.5.5 Interrupt Mask 1 Register

Name: IMSK1
Address: 0x001C

Bit 15141312111098 
 SQIMPSTCMTXCOLMTXJABMTSSIM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 EMPCYCMRXINTOMUNEXPBMBCNBFTOMUNCRSMPLCASYMMESDERRMDEC5BM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 12 – SQIM Signal Quality Indication Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Signal Quality Indication (SQI) status bit is set.
ValueDescription
0 SQI status interrupt enabled.
1 SQI status interrupt disabled.

Bit 11 – PSTCM PLCA Status Changed Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the PLCA Status Changed (PSTC) status bit is set.
ValueDescription
0 PLCA status change interrupt enabled.
1 PLCA status change interrupt disabled.

Bit 10 – TXCOLM Transmit Collision Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Transmit Collision (TXCOL) status bit is set.
ValueDescription
0 Transmit collision interrupt enabled
1 Transmit collision interrupt disabled

Bit 9 – TXJABM Transmit Jabber Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Transmit Jabber (TXJAB) status bit is set.
ValueDescription
0 Transmit jabber interrupt enabled
1 Transmit jabber interrupt disabled

Bit 8 – TSSIM Time Synchronization Service Interface Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Time Synchronization Service Interface (TSSI) status bit is set.
ValueDescription
0 TSSI interrupt enabled
1 TSSI interrupt disabled

Bit 7 – EMPCYCM PLCA Empty Cycle Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the PLCA Empty Cycle (EMPCYC) status bit is set.
ValueDescription
0 PLCA empty cycle interrupt enabled
1 PLCA empty cycle interrupt disabled

Bit 6 – RXINTOM Receive in Transmit Opportunity Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Receive in Transmit Opportunity (RXINTO) status bit is set.
ValueDescription
0 Receive in transmit opportunity interrupt enabled
1 Receive in transmit opportunity interrupt disabled

Bit 5 – UNEXPBM Unexpected BEACON Received Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Unexpected BEACON Received (UNEXPB) status bit is set.
ValueDescription
0 Unexpected BEACON received interrupt enabled
1 Unexpected BEACON received interrupt disabled

Bit 4 – BCNBFTOM BEACON Received Before Transmit Opportunity Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the BEACON Received Before Transmit Opportunity (BCNBFTO) status bit is set.
ValueDescription
0 BEACON received before transmit opportunity interrupt enabled
1 BEACON received before transmit opportunity interrupt disabled

Bit 3 – UNCRSM Unexpected Carrier Sense Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the Unexpected Carrier Sense (UNCRS) status bit is set.
ValueDescription
0 Unexpected carrier sense interrupt enabled
1 Unexpected carrier sense interrupt disabled

Bit 2 – PLCASYMM PLCA Symbols Detected Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the PLCA Symbols Detected (PLCASYM) status bit is set.
ValueDescription
0 PLCA BEACON symbols detected interrupt enabled
1 PLCA BEACON symbols detected interrupt disabled

Bit 1 – ESDERRM End-of-Stream Delimiter Error Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the End-of-Stream Delimiter Error (ESDERR) status bit is set.
ValueDescription
0 ESD error interrupt enabled
1 ESD error interrupt disabled

Bit 0 – DEC5BM 5B Decode Error Interrupt Mask

When clear, this bit will enable assertion of the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register when the 5B Decoder Error (DEC5B) status is set.
ValueDescription
0 5B decode error interrupt enabled
1 5B decode error interrupt disabled