11.5.34 Credit Based Shaper Stop
Threshold (High) Register
Name:
CBSSPTHH
Address:
0x0060
Bit
15
14
13
12
11
10
9
8
Access
RO
RO
RO
RO
RO
RO
RO
RO
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
STOPTHR[19:16]
Access
RO
RO
RO
RO
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 3:0 – STOPTHR[19:16] Stop Threshold
(High)
Upper 4 bits of the
20-bit credit stop threshold value. Once the credit counter drops below this threshold
the device will assert CRS to hold off the MAC from transmitting.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.