11.5.38 Credit Based Shaper Slope
Control Register
Name:
CBSSLPCTL
Address:
0x0064
Bit
15
14
13
12
11
10
9
8
FALLSLP[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
1
0
Bit
7
6
5
4
3
2
1
0
RISESLP[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
1
1
1
1
0
Bits 15:8 – FALLSLP[7:0] Falling
Slope
Sets the rate at which
credits are reduced when transmitting. Each time the PHY transmits the number of bytes
configured by this parameter, the credit count will be decremented by one, until the
bottom limit is reached.
Bits 7:0 – RISESLP[7:0] Rising Slope
Sets the rate at which credits
are increased when receiving or idle. The PHY will count the number of received bytes or
800 ms periods of idle time . When the receive/idle byte count reaches the value in this
parameter, the receive/idle byte count will be reset to 0 and the credit count will be
incremented by one, until the top limit is reached.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.