11.5.48 Application Controlled Media Access Control Register
Name: | ACMACTL |
Address: | 0x0074 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACMAEN | |||||||||
Access | RO | RO | RO | RO | RO | R/W | RC | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 0 – ACMAEN ACMA Enable
Value | Description |
---|---|
0 |
ACMA operation is disabled. |
1 |
ACMA operation is enabled. |