11.5.52 SQI Control Register

Name: SQICTL
Address: 0x00A0

Bit 15141312111098 
 SQIRSTSQIEN 
Access R/W SCR/WR/WR/WR/WR/WR/WR/W 
Reset 00010100 
Bit 76543210 
  
Access R/WRORORORORORORO 
Reset 00000000 

Bit 15 – SQIRST SQI Reset

Setting this bit will reset the SQI block. This bit is self-clearing.
ValueDescription
0 Normal Operation
1 SQI block is reset

Bit 14 – SQIEN SQI Enable

This bit enables the SQI measurement process when set.
ValueDescription
0 SQI is disabled
1 SQI is enabled