Upper 8 bits of the
24-bit receive match mask. A ‘1’ in any bit will cause the corresponding bit in the
Receive Match Pattern field to be ignored. A ‘0’ will cause the corresponding bit in the
Receive Match Pattern field to be compared.Note: Triggering of receive packets matching
at the Start-of-Frame Delimiter (SFD) requires that all bits within the Receive Match
Pattern field be disabled from the compare by writing the Receive Match Mask
registers to 0xFFFFFF
. Additionally, the Receive Match
Location must be configured to
0x0000
.