31.6.8 Debug Control CTRL REGISTER

Table 31-39. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x1c
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DBGECC[1:0]CRCRUN 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – DBGECC[1:0] Debug ECC ModeECC errors from debugger reads are:

ECC errors from debugger reads are:

ValueNameDescription
3RSVD11Don't use but same as 01 (DISABLE)
2ENABLECorrected per ECCCTRL; Bus Error, INTFLAG, SEC counter, and FLT logic operates as setup.
1DISABLENot corrected; No Bus Error; INTFLAG, SEC counter, and FLT logic are not updated.
0NOERRCorrected per ECCCTRL; No Bus ERR; INTFLAG, SEC counter, and FLT logic are not updated.

Bit 0 – CRCRUN CRC Debug Run Enable

ValueNameDescription
1RUNCRC Logic Runs in Debug Mode.
0HALTCRC Logic Halts in Debug Mode