31.6.15 CRC Initial Value REGISTER

Table 31-46. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCIV
Offset: 0x38
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 CRCIV[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCIV[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCIV[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCIV[31:0] CRCIV is loaded into CRCACC before the start of each CRC calculation, including at the start of repeat loops. When CRCMODE.PLEN32==0: CRCIV[31:16] is don't care. CRCIV[15:0] is the initial value. When CRCMODE.PLEN32==1: CRCIV[31:0] is the initial value.

CRCIV is loaded into CRCACC before the start of each CRC calculation, including at the start of repeat loops.

When CRCMODE.PLEN32=0:

CRCIV[31:16] is don’t care.

CRCIV[15:0] is the initial value.

When CRCMODE.PLEN32=1:

CRCIV[31:0] is the initial value.