31.6.16 CRC Accumulator REGISTER

Table 31-47. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCACC
Offset: 0x3c
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 CRCACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRCACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRCACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRCACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CRCACC[31:0] When CRCMODE.PLEN32==0: CRCACC[31:16] is don't care. CRCACC[15:0] is the accumulator. When CRCMODE.PLEN32==1: CRCACC[31:0] is the accumulator.

When CRCMODE.PLEN32=0: CRCACC[31:16] is don’t care. CRCACC[15:0] is the accumulator.

When CRCMODE.PLEN32=1: CRCACC[31:0] is the accumulator.