31.6.24 Flash ECC Fault Capture Address REGISTER

Table 31-55. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTCAP
Offset: 0x5c
Reset: 0x00000000
Property: R

Bit 3130292827262524 
     FLTADR[27:24] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000 
Bit 2322212019181716 
 FLTADR[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 27:0 – FLTADR[27:0] If Fault Capture Mode, this is the Flash Physical Address at which a fault was detected Note: Not all bits in this register exist. FFLTADR[27:24] determines which flash region (CFM, BFM, PFM) has been captured and always exist. For FFLTADR[23:0] only the number of bits required to address the largest flash region (PFM) exists. Bits that don't exist are treated as R-0. Note: FLT logic never captures addresses within the VSS Page space or any other CFM page that is Read Protected.

In Fault Capture Mode this is the Flash Physical Address at which a fault was detected.

Note: FLT logic never captures addresses within the VSS Page space or any other CFM page that is Read Protected.