31.6.14 CRC Message Length REGISTER

Table 31-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCMLEN
Offset: 0x34
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CRCMLEN[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCMLEN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCMLEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – CRCMLEN[23:0] Note: Software should limit the value written to CRCMLEN such that CRCMADR + CRCMLEN does not exceed the end of the flash region (i.e. BFM, PFM, or on a secure device between security regions) containing CRCMADR.

Note: Only the number of bits needed to address the largest contiguous Flash region are implemented.