31.6.19 CRC CheckSUM REGISTER

Table 31-50. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCSUM
Offset: 0x48
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 CRCSUM[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCSUM[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCSUM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCSUM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCSUM[31:0] CRCSUM is compared to the XOR of CRCACC and CRCFXOR after CRCMLEN bytes have been computed When CRCMODE.PLEN32==0: CRCFXOR[31:16] is don't care. CRCFXOR[15:0] is the CRC checksum. When CRCMODE.PLEN32==1: CRCFXOR[31:0] is the CRC checksum.

CRCSUM is compared to the XOR of CRCACC and CRCFXOR after CRCMLEN bytes have been computed.

When CRCMODE.PLEN32=0: CRCFXOR[31:16] is don’t care. CRCFXOR[15:0] is the CRC checksum. When CRCMODE.PLEN32=1: CRCFXOR[31:0] is the CRC checksum.