31.6.7 Status REGISTER

Table 31-38. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x18
Reset: 0xE0000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       TEMPPRM 
Access R/HS/HCR/HS/HC 
Reset 00 

Bit 1 – TEMP Note: BootROM may update this field at reset based on user configuration.

ValueNameDescription
1Flash is configured for High Temperature, High Latency reads
0Flash is configured for Standard Temp, Low Latency reads

Bit 0 – PRM NVM Power Reduction Mode Status

ValueNameDescription
1Flash is Powered Down and wakes on first access (read or NVMOP)
0Flash is Ready (for read or NVMOP)