31.6.23 Flash ECC Fault Address REGISTER

Table 31-54. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTADR
Offset: 0x58
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
     FLTADR[27:24] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 FLTADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:0 – FLTADR[27:0] If Fault Injection Mode, this is the System Physical Address at which to inject fault(s) Note: Not all bits in this register are writable. FFLTADR[27:24] determines which flash region (CFM, BFM, PFM) is targeted and always exist. For FFLTADR[23:0] only the number of bits required to address the largest flash region (PFM) exists. Bits that don't exist are treated as R-0. Note: If FLTADR is within VSS Page space, FLT logic is disabled. Condition: {PFM_DATA_MSB==63} This is a byte address but aligned to 8 bytes and FLTADR[2:0] are always 0. Condition: {PFM_DATA_MSB==127} This is a byte address but aligned to 16 bytes and FLTADR[3:0] are always 0. Condition: {PFM_DATA_MSB==255} This is a byte address but aligned to 32 bytes and FLTADR[4:0] are always 0.

In Fault Injection Mode this is the System Physical Address at which to inject fault(s).

Note:
  1. This is a byte address but aligned to 16 bytes and FLTADR[3:0] are always 0.
  2. If FLTADR is within VSS Page space, FLT logic is disabled.