45.8.15

Table 45-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__INT_STATRAW
Offset: 0x10028
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   INT_STATRAW[5:0] 
Access RRRRRR 
Reset 000000 

Bits 5:0 – INT_STATRAW[5:0] Interrupt raw status

Reading returns the raw status (independently of interrupt enable).