45.8.51 Command register.

Table 45-52. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PK_Registers__Control
Offset: 0x12008
Reset: 0x00000000
Property: W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ClearIRQStart 
Access WW 
Reset 00 

Bit 1 – ClearIRQ Writing a '1' clears the IRQ output.

Bit 0 – Start Writing a '1' starts the processing.