45.8.3 SYNCBUSY Register

Table 45-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x5c
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLESWRST 
Access R/HS/HCR/HS/HC 
Reset 00 

Bit 1 – ENABLE Macro Enable Synchronization Busy

ValueNameDescription
1ENABLE synchronization is busy.
0ENABLE synchronization is NOT busy.

Bit 0 – SWRST Software Reset Synchronization Busy1 = SWRST synchronization is busy0 = SWRST synchronization is NOT busy

ValueDescription
0x0SWRST synchronization is not busy
0x1SWRST synchronization is busy