45.8.27 Control register

Table 45-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__Control
Offset: 0x11000
Reset: 0x00040000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    FifoWriteStartUpNb128BitBlocks[3:0] 
Access RWRWRWRWRW 
Reset 00100 
Bit 15141312111098 
 AIS31TestSelHealthTestSelAIS31BypassHealthTestBypassForceActiveROsIntEnAlmIntEnPreSoftRst 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 IntEnFull IntEnPropIntEnRepCondBypassTestEnLFSREnEnable 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bit 20 – FifoWriteStartUp

Enable write of the samples in the FIFO during start-up.

Bits 19:16 – Nb128BitBlocks[3:0]

Number of 128 bit blocks used in AES-CBCMAC post-processing. This value cannot be zero.

Bit 15 – AIS31TestSel

Select input to the AIS31 test module: 0: Before conditioning, 1: After conditioning.

Bit 14 – HealthTestSel

Select input to health test module: 0: Before conditioning, 1: After conditioning.

Bit 13 – AIS31Bypass

Bypass AIS31 tests such that the results of the start-up and online tests do not affect the FSM state.

Bit 12 – HealthTestBypass

Bypass NIST tests such that the results of the start-up and online test do not affect the FSM state.

Bit 11 – ForceActiveROs

Force oscillators to run when FIFO is full.

Bit 10 – IntEnAlm

Interrupt enable for AIS31 noise alarm.

Bit 9 – IntEnPre

Interrupt enable for AIS31 preliminary noise alarm.

Bit 8 – SoftRst

Software reset: 0: Normal mode, 1: The continuous test, the conditioning function and the FIFO are reset. This bit is not cleared automatically.

Bit 7 – IntEnFull

Interrupt enable for FIFO full.

Bit 5 – IntEnProp

Interrupt enable for Adaptive Proportion Test failure (1024-sample window).

Bit 4 – IntEnRep

Interrupt enable for Repetition Count Test failure.

Bit 3 – CondBypass

0: the conditioning function is used (normal mode), 1: the conditioning function is bypassed (to observe entropy source directly).

Bit 2 – TestEn

Select input for conditioning function and continuous tests: 0: Noise source (normal mode), 1: Test data register (test mode).

Bit 1 – LFSREn

Select between the NDRNG with asynchronous free running oscillators (when '0') and the Pseudo-Random generator with synchronous oscillators for simulation purpose (when '1').

Bit 0 – Enable

Enable the NDRNG.